text.skipToContent text.skipToNavigation

Catalog No. : ACL-736-4N45

Description:  ALUM COMPRESSION LUG 45 DEG

CUP: 783786365203

Aluminum Compression Terminal, Cable to Pad - 3 inch 4-Hole NEMA Flat. Type ACL. 45 Degree Bend. Conductor Size AAC 397.5 - 400. ACSR 336.4, 397.5. Diameter 1.312 inch, Dimensions - Overall Length 8-1/2 inch, Barrel 4 inch, Width 3 inch, Thickness 5/16 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac