n° de catalogue : ACL-292-2N
Description: COMPRESSION TERMINAL
CUP: 75114188883
Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. Conductor Size AAC 2. Diameter 0.640 inch, Dimensions - Overall Length 6-1/4 inch, Barrel 2 inch, Width 1-3/16 inch, Thickness 1/4 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is sipplied pre-filled with oxide inhibitor.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/