Catalog No. : ACL-1216-4NN45-EHV
Description: COMPRESSION TERMINAL-EHV
CUP: 75114245395
Aluminum Compression Substation Terminal (45 Degree Bend) - Cable to Pad - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 4 inch X 4 Inch 4 hole Pad. EHV - Extra High Voltage (230kV-500kV)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |