text.skipToContent text.skipToNavigation

Catalog No. : ABW830HPC

Description:  AL ACC 8PO 30L ATTACHE

CUP: 753554102897

Fabriqué ou assemblé au Canada.

Aluminum 4 inches side rail height 12 inches width heavy-duty peaked cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here