Catalog No. : ABW612CEP
Description: AL ACC 6PO 12LRG EMBOUT FERMETURE
CUP: 626490275881
Fabriqué ou assemblé au Canada.
Plaque de fermeture en aluminium. Hauteur du rail latéral 6 pouces, largeur du chemin de câbles 12 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provides closure for any tray end |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001573 End piece for cable ladder
|
Width |
304.8 mm |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |