text.skipToContent text.skipToNavigation

Catalog No. : ABW409WPS

Description:  AL ACC 4PO 9LRG MNCHN PENETR MURAL

CUP: 622538108531

Fabriqué ou assemblé au Canada.

Manchon de pénétration murale en aluminium. Hauteur du rail latéral 4 pouces, largeur du chemin de câbles 9 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches