text.skipToContent text.skipToNavigation

Catalog No. : ABW409FBPH

Description:  AL PLAQUE 4POD 6LRG FORME DE CADRE

CUP: 753554090521

Fabriqué ou assemblé au Canada.

Aluminum 4 inches side rail height 9 inches width frame type tray to box plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches