Catalog No. : ABT-R-J2-15-SSB
Description: AL Vee Conn 5 inch-2X2in 15Deg SSB
CUP: 783786688425
Bolted Aluminum Vee Connector, Pipe Run to (2) Pipe Taps at 15 Degrees. Run 5 inch, Tap 2 inch. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |