text.skipToContent text.skipToNavigation

Catalog No. : ABRH125-15

Description:  COND FLEX ALU N-GAINE 1-1/4PO X 15M

CUP: 786209880154

Conduit flexible en aluminium non gainé. Grosseur nominale 1-1/4 pouce x 15 mètres de long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Profile and Helical Shape Allow it to Withstand Substantial Impact and Crushing Forces

Application

Intended as a Metal Raceway for Wires and Cable Where CSA Certification is Required. Suitable for Use with Connectors Intended for FMC(Flexible Metal Conduit)

Specifications

Radius

6.2 in

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

CSA

Dimensions

Trade Size

1-1/4 in

Outside Diameter

1.550 in

Inside Diameter

1.250 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/4 inch

Outer diameter

41.4 mm

Inner diameter

31.75 mm

Material

Aluminium

Sealing

No sealing

Bending radius, static

157.48 mm

Colour

Metallic

With approval according to UL

N

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here