text.skipToContent text.skipToNavigation

Catalog No. : ABNC-H-4N-EH

Description:  SUBSTATION CONNECTORS

CUP: 783786805426

Bolted Aluminum Connector, Type ABNC, Bolted Terminal, Pipe to Flat, Center Formed. 3 Inch 4-Hole NEMA Flat. SPS is 1-1/2. 6-1/2 inch X 3 inch X 1/2 inch thick, Amps is 930. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac