text.skipToContent text.skipToNavigation

Catalog No. : AA6L

Description:  UNIGARD ACC 20DEG ANGL ADPTR 60AMP

CUP: 708917404002

Accessoire UniGard. Adaptateur à angle de 20 degrés pour appareils 60 A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

No Tools, No Screws Necessary with EZ Click assembly, Easy Action Single-Wiring Point Access, Simple Cable Clamping, One-piece EZ Tite assembly, Grip Tite safety

Application

For use where electrical connections need protection from water and/or dust entrance to the contacts or the wiring compartment.

Specifications

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll