text.skipToContent text.skipToNavigation

n° de catalogue : 9344SST6-6

Description:  SST6 Cone 1 in. 45, M32

CUP: 786210186269

Liguid-tight 45 Degree Fitting, Trade Size 1 Inch, M32 Thread, 316 Stainless Steel Body and Ground Cone
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Meets UL 514B and CSA C22.2, No. 18.3 for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications where severe corrosion protection is required including water/wastewater, food & beverage, salt environments, chemical processing, etc.
  • Used where liquid tight flexible metallic raceway is installed in corrosive outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descripteurs

Catégorie

Connecteurs étanches

Spécifications

Matériau

Acier inoxydable 316

Couleur

Métallique

Cote NEMA

Type 3, 3R, 4, 4X, 12, 13

Cote de température

UL: -4 to 221 F

Classifications

Marque de produit

Raccords T&B Liquidtight

Standard

UL E23018 , CSA LR-4484 , IEC/EN 61386-1, -23

Dimensions

Grosseur

1 Inch , M32 Thread

Documents/outils d'aide

Dessin de vente

Cliquez ici