text.skipToContent text.skipToNavigation

n° de catalogue : 9332SST6-6HT

Description:  SST6 Cone HT 1/2 in. Strt, M20

CUP: 786210186313

High Temperature Liguid-tight Straight Fitting, Trade Size 1/2 Inch, M20 Thread, 316 Stainless Steel Body and Ground Cone
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Meets UL 514B for liquid-tight fittings
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • High Temperature insulators and seal rings for use in extreme temperatures
  • Double Bevel Sealing Ring eases assembly and insures lliquid-tight performance
  • Ingress protection ratings aligned with industrial enclosures
  • Typical applications include raceway for industrial applications such as commercial ovens, annealing equipment, roller mills, pump skids, solar collectors, cargo loaders, etc.
  • Used where liquid tight flexible metallic raceway is installed in outdoor or indoor locations, and exposed to continuous or intermittent moisture
  • Used to positively bond flexible liquid-tight flexible metallic conduit to boxes or enclosures

Descripteurs

Catégorie

Connecteurs étanches

Spécifications

Matériau

Acier inoxydable 316

Couleur

Métallique

Cote NEMA

Type 3, 3R, 4, 4X, 12, 13

Cote de température

UL: -4 to 221 F

Classifications

Marque de produit

Raccords T&B Liquidtight

Standard

UL E23018 , IEC/EN 61386-1, -23

Dimensions

Grosseur

1/2 Inch , M20 Thread