text.skipToContent text.skipToNavigation

Catalog No. : 6MK-80-80E3

Description:  BRZ BOLT SUBSTA TEE CONNCTR/COUPLER

CUP: 783786767519

Bronze Bolted Substation Tee Connector or Coupler (Universal) - Pipe or Cable to Pipe or Cable - 1/4-3/4 inch Pipe 1 2-800 MCM Copper to 1/4-3/4 inch Pipe 12-800 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant