text.skipToContent text.skipToNavigation

n° de catalogue : 69TCJS1PB36PNLNNB

Description:  69KV JNT TRANSM CBL SIZEP 36P .901

CUP: 783786548927

69 kv, Transmission Cable Joint, Housing Type - Shieldbreak, Housing Style 1, Housing Size P Bore Diameter at Jacket/Insulation Transition 1.570. Connector Type - Copper/no connector required, Connector Code 36P - Conductor Diameter Range - .901-.935 inch (22.88-23.75mm), Heatsink Bore - N - 1.500 inch Diameter.. Type Shield - L - Lead and Neutral Wires, Metallic Screen Continuity Kit - N - not required, Armor Kit - N - not required, Outer Jacket Restoration Kit - B - Heat Shrink
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Raccord pour câbles

Caractéristiques spéciales

Each Cable Joint is produced exactly to design, producing a quality not possible with field molding equipment or tape. Electrically tested in the factory to ensure consistent quality. Molding is done in the factory, reducing on-site time - no penciling of cable installation required. Easy to learn installation procedure. Field molds, wrapping machines or pre-stretch not required, and a low-cost assembly tool is available. Extended shelf life enables instant availability of spares. Designed with optimized pre-molded stress control and heat transfer capabilities.

Application

For use on Solid Dielectric Cables - providing permanent, fully-shielded, fully submersible cable joints for direct burial or vault applications.

Spécifications

Connexion

Compression

Calibre de conducteur

.901 to .935 in

Nombre de conducteurs

2

Matériau

EPDM caoutchouc

Couleur

Noir

Tension nominale

69 kV

Isolation

Oui

Cote de température

90 degrés C

Classifications

Marque de produit

Elastimold

Standard

ANSI C119.4, Shield Test IEEE 592