Catalog No. : 5M963-2-15
Description: BRZ BOLT SUBSTA STUD CONNECTOR UNIV
CUP: 783786767120
Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Type 5M-2, Cable to Stud - 3inch-12 Stud to 4/0-2000kcmil Copper
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
4/0 to 2000 kcmil |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |