text.skipToContent text.skipToNavigation

Catalog No. : 5M863-9B

Description:  BRZ Stud Conn 1-3/8 inch

CUP: 783786767045

Bronze Bolted Substation - Stud Connector, Stud to Cable, Pipe or Flat. This Type 5M Universal Connector can be Used for Horizontal or Vertical Take Off to a Flat. It will Accommodate a Wide Range of Cable just by Turning the Cap. 9B Stud Code 1-3/8 inch 12 Thread
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac