n° de catalogue : 5M863-5SMR
Description: BRONZE STUD CON. NO THREAD TIN PLT
CUP: 783786831005
Bolted Bronze Connector, Type 5M - Stud Connector, Stud to Cable, Pipe or Flat. Stud size 1 - 14, Cable Size #2-1000, Cable Diameter .258 - .1.152 inch, SPS 3/8 - 3/4 inch. 2-1/4 inch X 3 inch. This type 5M universal connector can be used for horizontal or vertical take-off to a Flat. It will accommodate a wide range of cable just by turning the cap. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SM is Smooth bore instead of Tapped, R is Tin-Plate. Includes Silicon Bronze Hardware - (2) 1/2-13 x 2 inch Bolts and (4) 1/2-13 x 3 inch Bolts with (6) Lock Washers and (6) Nuts. The Four 3 inch Bolts are on 1-7/8 inch Centers and the Two 2 inch Bolts are on 1-1/4 inch Center.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
Catégorie |
Connecteurs de sous-station électrique |
Spécifications
Connexion d'extrémité |
Mechanical |
Matériau |
Bronze |
Fini |
étamé |
Classifications
Marque de produit |
Homac |