Catalog No. : 5M663-24M
Description: BRZ Stud Conn 24 mm Smooth Stud
CUP: 783786780105
Bronze Bolted Substation - Stud Connector, Stud to Cable, Pipe or Flat. 24mm, Smooth - No Threads. This Type 5M Universal Connector can be Used for Horizontal or Vertical Take Off to a Flat. It will Accommodate a Wide Range of Cable just by Turning the Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Bare |
Classifications
Brand Name |
Homac |