text.skipToContent text.skipToNavigation

n° de catalogue : 568B504G1

Description:  ARC RUNNER

CUP: 783164435153

Note: No image available for this part, above image is representative of the equipment in which it is found.

AK/AKR low-voltage power circuit breakers are intended for use in commercial, industrial and utility applications.
Designed for severe duty, AKR breakers are serviceable and suitable for mains, feeders and applications such as motor starting, capacitor switching/generator protection and resistance welding.
They are fully rated; that is, the short time rating in most cases is equal to the short circuit rating providing the greatest opportunity for selectivity with downstream devices.
The breakers are maintainable and meet ANSI Standard C37.13 and C37.16, as well as applicable UL Standards.
There are five frame sizes from 800-4000 amperes with short circuit interrupting ratings to 200 kA symmetrical short circuit without fuses.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Burlington - AK/AKR

Spécifications

Frame Type

AKJ
AKJT
AKJU
AKR
AKRT
AKRU

Model/Type

AKJ-50
AKJ-50H
AKJT-50H
AKJU-50
AKR-50
AKR-50H
AKRT-50H
AKRU-50

Legacy GO Code

129SS