text.skipToContent text.skipToNavigation

Catalog No. : 54970BEPH

Description:  COSSE 1 TROU CU DOUILLE ALLONGEE

CUP: 786210717876

Cosse à un trou en cuivre. Douille allongée, certifiée à 600 V et recommandée jusqu"à 35 kV. Grosseur de boulon 1/2 pouce. Calibre de fils ordinaire 4/0 AWG. Code de matrice 54, code couleur violet. Avec trou de regard.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here