text.skipToContent text.skipToNavigation

Alternate Catalog No. : 52171 1

Catalog No. : 521711

Description:  BTE CARRE 4PO 2-1/8 PROF DEB 1PO

CUP: 785991167153

Boîte carrée en acier pré-galvanisé 4 pouces carrés. 2-1/8 pouces profondeur. Débouchures 1 pouce. Capacité 30,3 pouces cubes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

30.3 cu in

Knockouts

13

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant