Alternate Catalog No. : CR463MB0BNA24A1
n° de catalogue : 463MB0BNA24A1
Description: TYPE12 10 NO 0 NC 2W 24AC IN 277 V
CUP: 783166633090
CR463M Mechanically Held Contactors. Standard Assembled Forms. Modular design permits fast, on-site configuration. 2-12 power poles. 30 amp rating. Snap-in auxiliary contacts. Common components for both electrically and mechanically held versions. Continuously rated, interchangeable coils. Finger-safe terminals. Two-or-three-wire control module: low input VA permits long wire runs. Verifies contact status and has built-in delays that minimize excessively frequent signals from faulty controllers. Come in a wide range of input voltages. Four modules cover input voltages from 24-277 VAC and 12-24 VDC. All modules may be used with coil voltage from 24 VAC-277 VAC. Clear labeling shows control module rating, wire size and torque. Field configurable from standard electrically held contactor with simple, easy-to-install kits of control modules, latch mechanisms and auxiliary contacts. Pilot Devices: H-O-A Selector Switch (Maintained). Contactor Type: without CPT.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=1SQC911001C0201&LanguageCode=en&DocumentPartId=&Action=Launch
Descripteurs
Catégorie |
Lighting Contactor |
GO Schedule |
CM |
Spécifications
Enclosure Type |
Type 12/3R |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…