text.skipToContent text.skipToNavigation

n° de catalogue : 3CR2T35M4

Description:  3 COND CS OUT TERM. HOUSG 35KV,MT-4

CUP: 783786554355

3 Conductor CS Out Terminator, Housing, 35kV MT-4, Rubber and Copper, Connect Cable to OH Wires, Insulating, Non-Current Carrying. Cable Type - M - Tape Shield/Wire Shield/Unishield, Insulation Range 4 - 1.30 to 2.10 inch.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Ensemble de terminaison de câble haute tension

Caractéristiques spéciales

Three Conductors. Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Indoor Application, 15kV.

Spécifications

Type de câble

Copper Tape Shielded Wire

Tension nominale

35 kV

Nombre de cosses

(3) Triple Phase

Couleur

Gris foncé

Montage

Product Need to have Cable Holder (not included)

Mise à la terre

Products Includes Their Own Grounding System.

Classifications

Marque de produit

Elastimold

Standard

IEEE 48