text.skipToContent text.skipToNavigation

n° de catalogue : 3CR2T15M1-B1

Description:  3 COND CS OUT TERM. HOUSG 15KV,MT-1

CUP: 783786823420

3 Conductor Outdoor Termination Housing 15 kV, Cable Type - M - Tape Shield/Wire Shield/Unishield, Insulation Range 1 - 0.64 to 1.12 inch. Stainless Steel Mounting Bracket - .90 to 1.25 inch.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Ensemble de terminaison de câble haute tension

Caractéristiques spéciales

Three Conductors. Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction. Cable Mounting Brackets .80 to 1.24 inch.

Application

Cable Termination, Indoor Application, 15kV.

Spécifications

Type de câble

Copper Tape Shielded Wire

Tension nominale

15 kV

Nombre de cosses

(3) Triple Phase

Couleur

Gris foncé

Montage

Cable Mounting Brackets included

Mise à la terre

Products Includes Their Own Grounding System.

Classifications

Marque de produit

Elastimold

Standard

IEEE 48