text.skipToContent text.skipToNavigation

n° de catalogue : 35PCJ1Q1410

Description:  35KV PWR CABLE JNT1 1000STR AL 1.90

CUP: 783786664849

35kV Power Cable Joint Style 1 with Single Piece Housing, Cable Insulation Diameter 1.900 inch to 2.120 inch. Aluminum Conductor. Conductor Size AWG Stranded 1000.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Raccord pour câbles

Caractéristiques spéciales

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Spécifications

Connexion

Compression

Calibre de conducteur

1000 kcmil toronné/comprimé

Nombre de conducteurs

2

Matériau

EPDM caoutchouc

Couleur

Noir

Tension nominale

35 kV

Isolation

Oui

Classifications

Marque de produit

Elastimold

Standard

IEEE Standard 404

Dimensions

Grosseur

15-3/4 inch long