text.skipToContent text.skipToNavigation

n° de catalogue : 35PCJ1L2290

Description:  35KV PWR CABLE JNT1 350 CU 1.18

CUP: 783786491353

35kV Power Cable Joint Style 1 with Single Piece Housing, Cable Insulation Diameter 1.180 inch to 1.465 inch. Copper Conductor. Conductor Size AWG Solid 350.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Raccord pour câbles

Caractéristiques spéciales

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Spécifications

Connexion

Compression

Calibre de conducteur

350

Nombre de conducteurs

2

Matériau

EPDM caoutchouc

Couleur

Noir

Tension nominale

35 kV

Isolation

Oui

Classifications

Marque de produit

Elastimold

Standard

IEEE Standard 404

Dimensions

Grosseur

14-3/8 pouces de long