text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91/125S

n° de catalogue : 2CSM289632R1801

Description:  PORTE FUSIBLE E90 1P 125A AVEC BFI

CUP: 8012542587323

E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Fuse holders

Spécifications

Number of Poles

1

Product Main Type

E 90

Rated Current

100 A

Rated Operational Voltage

690 V AC/DC

Fuse Type

Midget

Blown Fuse Indicator (BFI)

Yes