text.skipToContent text.skipToNavigation

Alternate Catalog No. : E92/60J

n° de catalogue : 2CSM204982R1801

Description:  E90 CLASS J FH 2P 60A

CUP: 8012542355038

E 90 60 J is a fuseholder for overcurrent and short circuit protection specific for class J fuses
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Fuse holders

Spécifications

Number of Poles

2

Product Main Type

E 90

Rated Current

60 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class J