Alternate Catalog No. : F204A-25/0.1
n° de catalogue : 2CSF204101R2250
Description: RCCB F204 25A 4P 100MA A
CUP: 8012542787204
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
|
Catégorie |
Residual current devices |
Spécifications
|
Number of Poles |
4 |
|
Product Main Type |
F200 |
|
Rated Current |
25 A |
|
Rated Operational Voltage |
480Y/277 V AC |
|
Rated Residual Current |
100 mA |
|
Standards |
IEC/EN 61008 |
|
Type of Residual Current |
A type |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…