text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204AC-125/0.5

n° de catalogue : 2CSF204001R4950

Description:  RCD F200 AC 4P 125A 500MA

CUP: 8012542941804

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Residual current devices

Spécifications

Number of Poles

4

Product Main Type

F200

Rated Current

125 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

500 mA

Standards

IEC/EN 61008

Type of Residual Current

AC type