text.skipToContent text.skipToNavigation

Alternate Catalog No. : F204AC-40/0.1

n° de catalogue : 2CSF204001R2400

Description:  RCCB F204 40A 4P 100MA AC

CUP: 8012542781608

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Residual current devices

Spécifications

Number of Poles

4

Product Main Type

F200

Rated Current

40 A

Rated Operational Voltage

480Y/277 V AC

Rated Residual Current

100 mA

Standards

IEC/EN 61008
UL 1053

Type of Residual Current

AC type