text.skipToContent text.skipToNavigation

Alternate Catalog No. : F202A-100/0.03110V

n° de catalogue : 2CSF202199R1100

Description:  F202 100A 30MA 110V

CUP: 8012542342939

The RCCBs F200 series assures protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial. This particular serias has the minimum operating voltage of test buttom 0f 110V and it is suitable for application at 230V.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Residual current devices

Spécifications

Number of Poles

2

Product Main Type

F200

Rated Current

100 A

Rated Operational Voltage

277 V AC

Rated Residual Current

30 mA

Standards

IEC 61008
UL 1053

Type of Residual Current

A type