Alternate Catalog No. : F202A-100/0.5
n° de catalogue : 2CSF202101R4900
Description: RCD F200 2P 100A 500MA
CUP: 8012542915904
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
Catégorie |
Residual current devices |
Spécifications
Number of Poles |
2 |
Product Main Type |
F200 |
Rated Current |
100 A |
Rated Operational Voltage |
277 V AC |
Rated Residual Current |
500 mA |
Standards |
IEC/EN 61008 |
Type of Residual Current |
A type |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…