text.skipToContent text.skipToNavigation

Alternate Catalog No. : F202AC-63/0.5

n° de catalogue : 2CSF202001R4630

Description:  RCCB F202 63A 2P 500MA AC

CUP: 8012542781103

The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Residual current devices

Spécifications

Number of Poles

2

Product Main Type

F200

Rated Current

63 A

Rated Operational Voltage

277 V AC

Rated Residual Current

500 mA

Standards

IEC/EN 61008
UL 1053

Type of Residual Current

AC type