text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU204MR-K32

n° de catalogue : 2CDS274347R0537

Description:  MCB SU200MR RTT 4P K 32A BCP

CUP: 4016779959551

SU204MR-K32 MCB K-Char., 10kA, 32A, 4P, RTT UL 489, Ring Cable Lug
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

4

Power Loss

at Rated Operating Conditions per Pole 3.7 W

Product Main Type

SU200MR

Rated Current

32 A

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Tripping Characteristic

K