text.skipToContent text.skipToNavigation

Alternate Catalog No. : S202UDC-Z1.6

n° de catalogue : 2CDS272517R0258

Description:  MCB S200UDC 2P 1.6A CZ 125VCC UL489

CUP: 4016779825368

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(250 V DC) 14 kA

Number of Poles

2

Power Loss

5.6 W
at Rated Operating Conditions per Pole 2.8 W

Product Main Type

S200UDC

Rated Current

1.6 A

Rated Voltage (V)

(250 V DC)

Tripping Characteristic

Z