text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU202M-K30

n° de catalogue : 2CDS272337R0527

Description:  UL489 MCB 2P K 30A 480/277

CUP: 4016779932776

SU202M-K30 Miniature Circuit Breaker K-Char., 10kA, 30A, 2P UL489
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(480Y / 277 V AC) 10 kA
(96 V DC) 10 kA

Number of Poles

2

Power Loss

7 W
at Rated Operating Conditions per Pole 3,5 W

Product Main Type

SU200M

Rated Current

30 A

Rated Ultimate Short-Circuit Breaking Capacity

(400 V AC) 15 kA

Rated Voltage (V)

(480Y / 277 V AC)
(96 V DC)

Standards

CSA 22.2 No. 5
IEC/EN 60947-2
UL 489

Tripping Characteristic

K