text.skipToContent text.skipToNavigation

Alternate Catalog No. : S201UDC-Z15

n° de catalogue : 2CDS271517R0458

Description:  MCB S200UDC 1P 15A C Z 60VCC UL489

CUP: 4016779826228

System pro M compact S200UDC current limiting miniature circuit breakers are specially designed for DC applications in the scope of UL489. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (K,Z), configurations (1P,2P) and rated currents (up to 63A).The Short-circuit current rating SCCR acc. UL489 is 14 kA. The S200UDC is suitable for DC voltages up to 125 VDC (2 pole). All MCBs of the product range S200UDC comply with UL489, allowing the use for commercial and industrial applications. .
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(125 V DC) 14 kA

Number of Poles

1

Power Loss

2.5 W
at Rated Operating Conditions per Pole 2.452 W

Product Main Type

S200UDC

Rated Current

15 A

Rated Voltage (V)

(125 V DC)

Standards

UL 489

Tripping Characteristic

Z