text.skipToContent text.skipToNavigation

Alternate Catalog No. : SU201MR-K16

n° de catalogue : 2CDS271347R0467

Description:  MCB SU200MR RTT 1P K 16A BCP

CUP: 4016779956499

SU201MR-K16 MCB K-Char., 10kA, 16A, 1P, RTT UL 489, Ring Cable Lug
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL489

(277 V AC) 10 kA
(48 V DC) 10 kA

Number of Poles

1

Power Loss

at Rated Operating Conditions per Pole 2.5 W

Product Main Type

SU200MR

Rated Current

16 A

Rated Voltage (V)

(277 V AC)
(48 V DC)

Tripping Characteristic

K