Alternate Catalog No. : ZLS251
n° de catalogue : 2CCV672501R0001
Description: L1-PH 200A POWER FEED TERM
CUP: 7612270505319
Incoming terminal Feeder component L1 with 2 Modules 36mm width, 200A, 10 mm2 up to 95 mm2 max. 1 wire. For the SMISSLINE TP 125A and 250A system
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
Catégorie |
Smissline |
Spécifications
Class |
Incoming blocks and Terminals, loose accessories |
Product Name |
Feeder component |
Country of Origin |
Switzerland (CH) |
Dimensions
Product Net Width |
36 mm |
Product Net Height |
50 mm |
Product Net Weight |
120 g |
Product Net Depth / Length |
86 mm |