text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS250

n° de catalogue : 2CCV672500R0001

Description:  FEEDER COMPONENT NEUTRAL

CUP: 7612270505340

Incoming terminal Feeder component N with 2 Modules 36mm width, 200A, 10 mm2 up to 95 mm2 max. 1 wire. For the SMISSLINE TP 125A and 250A system
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Smissline

Spécifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Feeder component

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

36 mm

Product Net Height

50 mm

Product Net Weight

120 g

Product Net Depth / Length

86 mm