text.skipToContent text.skipToNavigation

Alternate Catalog No. : S802C-D16

n° de catalogue : 2CCS882001R0161

Description:  S802CD16 HIGH PERFORMANCE MCB

CUP: 7612271212490

The S802C-D16 is a 2-pole High Performance Circuit breaker with D-Dharacteristic, with cage terminal and a rated current of 16 A. It is a current limiting device with a maximum breaking capacity of 25kA at 240/415V. It can be used for voltages up to 254/440V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S802C-D16 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S802C-D16 more comfortable. Due to the fast arc extinction of S802C-D16 your application will be secured.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Mini Circuit breakers

Spécifications

Interrupting Rating acc. to UL1077

(240 V AC) 20 kA
(250 V DC) 10 kA

Number of Poles

2

Power Loss

at Rated Operating Conditions per Pole 3.1 W

Product Main Type

S800C

Rated Current

16 A

Rated Short-Circuit Capacity

(230 / 400 V AC) 15 kA

Rated Ultimate Short-Circuit Breaking Capacity

(240 / 415 V AC) 25 kA
(254 / 440 V AC) 15 kA
(250 V DC) 10 kA

Rated Voltage (V)

(240 V AC)
(480Y / 277 V AC)
(250 V DC)

Standards

IEC/EN 60947-2
IEC/EN 60898-1
UL 1077

Tripping Characteristic

D