text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZLS101

n° de catalogue : 2CCF002763R0001

Description:  DIN RAIL ADAPT,ZLS100 BAG/10

CUP: 7612270015610

The ZLS101 is a Add-on adapter 18mm wide, can be plugged on busbar cover ZLS100. To mount conventional DIN devices with 45 mm cap size. – bag containing 10 items
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Smissline

Spécifications

Class

Incoming blocks and Terminals, loose accessories

Product Name

Add-on adapter

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

10 mm

Product Net Height

10 mm

Product Net Weight

24 g

Product Net Depth / Length

35 mm