text.skipToContent text.skipToNavigation

Alternate Catalog No. : CMS-101DR

n° de catalogue : 2CCA880129R0001

Description:  CMS SENSOR 18MM 40A DIN-RAIL

CUP: 7612271426590

CMS-101DR 18mm Solid-Core Sensor 40A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Current Monitoring System

Product Line

Closed-Core Sensors

Spécifications

Mounting Type

Solid core sensors 18 mm for DIN-Rail mounting (universal use)

Product Main Type

CMS

Ambient Air Temperature

Operation -25 … +70 °C

Country of Origin

Switzerland (CH)

Dimensions

Product Net Width

17.4 mm

Product Net Height

43.2 mm

Product Net Length

51.4 mm

Accuracy

Current Accuracy ≤±0,5%F.S.

Ordering

Minimum Order Quantity

1