text.skipToContent text.skipToNavigation

Catalog No. : 2752-3-P-2/0

Description:  ALUMINUM GROUND CLAMP

CUP: 783786061648

Bolted Bronze Connector, Ground Connector, Two or Three Cables, Parallel, to Pipe or Rod, SPS 4 inch, Cable Size #4 -2/0, Cable Diameter .204-.419 inch, Width 5-7/8 inch X Length 1-1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. Silicon Bronze 3/8-16 x 1-1/4 inch Bolts and One 3/8 U-Bolt with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 SOL to 2/0 STR AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

4 inch pipe

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant