text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-30

Description:  BZ GND Conn 2X No4-300 5/8Rod

CUP: 783786764419

Bolted Bronze Connector, Ground Connector, Two Cables to Flat, Cable Range #4-300, Cable Diameter .204-.630 inch, Rod 5/8 inch, 2-1/2 inch X 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 5/8 inch, 2-1/2 inch X 2 inch.