text.skipToContent text.skipToNavigation

Catalog No. : 266-8778-1-3

Description:  COSSE LOCOMOTIVES CU MOULE

CUP: 786210643786

Cosse 90 degrés
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Voltage Rating

35 kV

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N