text.skipToContent text.skipToNavigation

Catalog No. : 256-30695-549

Description:  COSSE SANS TROU BARILS STD

CUP: 786210643021

Cosse à un trou en cuivre, douille standard. Sans trou de boulon. Code de matrice 66, code couleur blanc. Calibre de fils 300 kcmil. Languette non trouée. Fini argent.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

300 kcmil

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

0

AWG size

300 kcmil