text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2274

Catalog No. : 2274-TB

Description:  RACCORD ANTITRACTION 3/4

CUP: 786210022741

Fabriqué ou assemblé au Canada.

Raccord antitraction coudé à 90 degrés en fonte malléable. Grosseur de manchon 3/4 pouce. Gamme de calibres de câbles 0,625 à 0,750 pouce.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cable gland connector

Type

Strain Relief Cord Connectors-90 Degree

Special Features

Meets Coast Guard CG293

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by NEC 501-4(B).

Specifications

Conductor Range

0.625 to 0.750 Inch

Material

Malleable Iron

Color

Metallic

Classifications

Brand Name

T&B IND FITTING

Standard

UL E13938, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant